Circuit-breaker, size S2

A2V00001273259

Circuit-breaker, Size S2, For Motor Protection, Class 20, A-res. 11...16 A, N-res. 208 A Screw Connection, Standard Switch Capacity Fa. Abb

Details
Description
Additional material number
3RV1031-4AB10-0FB0
Weight
1.071 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in