Circuit-breaker, size S0

A2V00001275143

Circuit-breaker, Size S0, For The Transformer Protection, With Approbation Circ.-breaker Ul 489, Csa C22.2 No.5-02, A-trigger 0.16 A, N-trigger 3.3 A, Screw Connection, Standard Breaking Capacity

Details
Description
Additional material number
3RV1821-0AD10
Weight
0.45 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in