Ceiling flap

A2V00001453152

Details
Description
Dimensions
PL10X568X1070
Weight
4.27 kg
Import Code Number
76169990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H48 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in