Ceiling flap

A2V00001448798

Details
Description
Dimensions
PL10X860X1336, 5
Weight
8.02 kg
Import Code Number
76169990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H48 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in