Ceiling cross beam short

A2V00397199959

Details
Description
Dimensions
L=271
Weight
0.65 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-6005-T6 EN573-3 EN755-2
If you want to buy this product or to receive more information please log in