Bracket motor

A2V00002205922

Details
Description
Dimensions
BL 3X164X500
Weight
0.677 kg
Import Code Number
72119080
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in