Bracket lacquered

A2V00002107984

Details
Description
Dimensions
191X381X389
Weight
5.09 kg
Quality Management Control Key
E31
Import Code Number
86071990
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Material Classification
Welded part CL1 DIN EN 15085
If you want to buy this product or to receive more information please log in