Bolt

A2V00002077414

Details
Description
Dimensions
RD25X116
Weight
2.162 kg
Import Code Number
73182900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 34CrNiMo6+QT - 1.6582+QT - EN 10083-3
If you want to buy this product or to receive more information please log in