Battery NiMH 2 Ah TH-EC/LO

A2V00002427073

Accumulator NiMH 2Ah TH-EC/LO
Type: TH-ZB/NMH-L-20-108
Reated volteage: DC 10.8V
Capacity: 2.0Ah

Details
Description
Additional material number
TH-ZB/NMH-L-20-108
Dimensions
160X60X24
Weight
0.363 kg
Import Code Number
85044055
Country of Origin
CZ
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in