Basic Switch

A2V00001925087

Basic Switch
Basic Switch
Basic Switch
Basic Switch

W/o Actuator Head Molded-plastic Enclosure, Acc. To EN50047, Asisafe Integrated AS-I Status:1:F-in1 , 2:F-in2 3:AS-I/fault Snap-action Contacts 2nc, W/ M12 Connector 4-pole Channel 1 On Nc, channel 2 On Nc

Details
Description
Additional material number
3SF1234-1LC05-1BA1
Weight
0.17 kg
Import Code Number
85365080
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Basic Switch
Basic Switch
Basic Switch
Basic Switch