Base plate M14

A2V00001908511

Details
Description
Dimensions
11, 5X398X2190
Weight
6.37 kg
Import Code Number
86079980
Basic Material
Aluminum alloy AlMg3 H48 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in