Auxiliary contactor 22E DINEN50011 2no+2nc DC2

A2V00001006173

Auxiliary contactor 22E DINEN50011 2no+2nc DC2
Auxiliary contactor 22E DINEN50011 2no+2nc DC2

Hilfsschütz 22E DIN EN 50 011

Details
Description
Additional material number
3TH2022-0TB4
Weight
0.213 kg
If you want to buy this product or to receive more information please log in
Auxiliary contactor 22E DINEN50011 2no+2nc DC2
Auxiliary contactor 22E DINEN50011 2no+2nc DC2