Auxiliary contactor 22E DIN EN 50 011 2NO+2

A2V00000212802

Auxiliary contactor 22E DIN EN 50 011 2NO+2
Auxiliary contactor 22E DIN EN 50 011 2NO+2

Contactor Relay 22e En 50 011

Details
Description
Additional material number
3TH2022-0BC4
Weight
0.215 kg
Import Code Number
85364900
Country of Origin
TR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Auxiliary contactor 22E DIN EN 50 011 2NO+2
Auxiliary contactor 22E DIN EN 50 011 2NO+2