Anti-fatigue sleeve

A2V00001675253

Details
Description
Dimensions
RD50X26
Weight
0.32 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Flat steel S355J2 - 1.0577 - EN 10025-2
If you want to buy this product or to receive more information please log in