Angle

A2V00207311550

Details
Description
Dimensions
BL4XX160X1260
Weight
4 kg
Quality Management Control Key
E31
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Flat steel S355J2C+N - 1.0579+N - EN 10025-2
If you want to buy this product or to receive more information please log in