Angle f. side cheeck

A2V00002110836

Details
Description
Dimensions
BL4X40X178, 1
Weight
0.211 kg
Import Code Number
73269098
Country of Origin
HR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in