Adhesive sheet

A2V00001319052

Details
Description
Dimensions
BL 2X14X94
Weight
0.02 kg
Import Code Number
76061292
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H24 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in