Simatic net, CP 343-1

A2V00001659104

Simatic Net, Cp 343-1 Communikations Processor For Connecting Simatic S7-300 To Ind. Ethernet Via Iso And Tcp/ip, Profinet Io-controller Or Profinet Io-device, Integr. 2-port Switch Ertec200 S7-comm., Fetch/write, Send/rcv W. And W/o Rfc1006, multicast Dhcp, Ntc-cpu Sync, Diagnostic, Initialization Via Lan, 2 X Rj45 Connect. For Lan With 10/100 Mbit/s

Details
Description
Additional material number
6GK7343-1EX30-0XE0
Weight
0.287 kg
Import Code Number
85176200
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in