Fuse IEC 60127 5x20-T1A-L-250V

A2V00000321509

Fuse IEC 60127 5x20-T1A-L-250V
Fuse IEC 60127 5x20-T1A-L-250V
Fuse IEC 60127 5x20-T1A-L-250V
Fuse IEC 60127 5x20-T1A-L-250V

Fuse-link 5x20

Details
Description
Additional material number
N60127-E1000-N3
Dimensions
5X20
Weight
0.005 kg
Import Code Number
85351000
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in