Fuse IEC 60127 5x20-F2A-H-250V

A2V00000346222

Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V
Fuse IEC 60127 5x20-F2A-H-250V

FUSE 0.2 A DIN41571-MO, 2C

Details
Description
Additional material number
N60127-E2000-N1
Weight
0.001 kg
Import Code Number
85361010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in