Thread plug G1/2"

A2V00002398826

Thread plug G1/2
Thread plug G1/2
Thread plug G1/2
Thread plug G1/2
Thread plug G1/2
Thread plug G1/2
Thread plug G1/2
Thread plug G1/2

Details
Description
Dimensions
DM 26,7X17,5
Weight
0.04 kg
Predecessor
1110001236
Import Code Number
74122000
Country of Origin
ES
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Messing
Material Classification
Not welding/casting/adhesive/forge relevant
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in