Spring ring SN 60727-4-1.4310

A2V00000216411

Spring ring SN 60727-4-1.4310
Spring ring SN 60727-4-1.4310
Spring ring SN 60727-4-1.4310
Spring ring SN 60727-4-1.4310

Spring ringSN60727-4-SST

Details
Description
Additional material number
-
Dimensions
4
Weight
0.001 kg
Import Code Number
73182100
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
X10CrNi18-8 - 1.4310 - EN 10151
Material Classification
Not welding/casting/adhesive/forge relevant
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in