Spoiler

A2V00002399035

Details
Description
Dimensions
BT 2X7X60X70
Weight
0.025 kg
Predecessor
10048961
Import Code Number
85389099
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-AlMg3 - EN AW-5754-H22 - EN 485-2
Material Classification
Not welding/casting/adhesive/forge relevant
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in