MESA23 MTRS 1 RS024/UIC/IFS-A

A2V00001838342

MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A
MESA23 MTRS 1 RS024/UIC/IFS-A

Cab radio central unit single mode GSM-R
Version 19inch rack
Input voltage DC 24V
Power consumption max. 165W
With UIC 568-card and serial data interface card IFS-A

Details
Description
Additional material number
4440.505-10613
Dimensions
483X133X243
Weight
6 kg
Import Code Number
85171200
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
Discontinuation information is available.

Contact us for a substitute.
If you want to buy this product or to receive more information please log in