Hexagon nut

A2V00002398878

Details
Description
Additional material number
D26
Dimensions
M20X1ƽ LINKS
Weight
0.04 kg
Predecessor
1100000656
Import Code Number
73181639
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
A2-035 - ISO 3506-2
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
Packaging Unit

50.0 Piece(s) for Pack

If you want to buy this product or to receive more information please log in