Crimpcontact male

A2V00001001320

Crimpcontact male
Crimpcontact male
Crimpcontact male
Crimpcontact male
Crimpcontact male
Crimpcontact male

Han D 1.5mm² Ag
For U=>24V and/or I=>10mA

Details
Description
Additional material number
9150006101
Dimensions
1ƽMM2
Weight
0.001 kg
Import Code Number
85369010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in