Contactor SEC 40.10 NCC

A2V00002156126

Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC

Type SEC 40 10 01 L 2 0, lateral connections, rated operational voltage Ue = 4000V, rated operational current Ie = 1000A, (at 40°C), voltage of coil U = DC 24-36V, auxiliary contacts 1NO+1NC, dielectric test voltage between, main contacts U50 = 7.9kV, dielectric test voltage main circuit. to earth U50 = 10kV

Details
Description
Dimensions
371X172X375
Weight
16 kg
Predecessor
A2V00001757944
Import Code Number
85352100
Country of Origin
CH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC
Contactor SEC 40.10 NCC