Contactor BMS09.08 horizontal install.

A2V00002579447

Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.
Contactor BMS09.08 horizontal install.

Part Nr.: BMS0908A1Z0AC ZHDA, BMS Contactor type: BMS, 09 Rated operational voltage: U e = 900V, 08 Rated conventional free air thermal current: I e = 800A (40°C), A Arc chute type A, 1 Number of pole: 1, Z Poles mechanical synchronization: n/a, 0 Integration of Pre-Charging Contactor PCC18: No, A Control voltage(BMS): 24V DC (-30%, +25%), C Auxiliary contacts (BMS): 1A(NO)+1b (NC) gold type, Z Auxiliary contacts (PCC): n/a, H Installation: Horizontal, D Application type: DC (Direct Current), A Opening BMS arc chute: Arc chute lever, Code according brochure SG202168BEN_B04, Mass: 9.0kg ± 0.5kg, HS: 8536 2090, LKZ: CH, Al: No, ECCN: No

Details
Description
Weight
9 kg
Import Code Number
85364900
Country of Origin
CH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Obsolescence Status
No discontinuation information is available.

Are you interested in continuous parts list monitoring?

Feel free to contact us.
If you want to buy this product or to receive more information please log in