Ballast DC 24V

A2V00001002442

--- EASY SPARES PART Combino ---
Transistor-starter-unit TVG 24V 36W
for ceiling lights

Details
Description
Additional material number
20001111
Dimensions
260X49X30
Weight
0.35 kg
Import Code Number
85041080
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in