Simatic s7-400, cpu 416f-2 2.8 mb workin

A2V00001220426

Simatic s7-400, cpu 416f-2 2.8 mb workin
Simatic s7-400, cpu 416f-2 2.8 mb workin

Details
Description
Additional material number
6ES7416-2FK04-0AB0
Weight
0.8 kg
Import Code Number
85371091
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in