Seat shell

A2V00002416694

Seat shell
Seat shell
Seat shell
Seat shell
Seat shell
Seat shell
Seat shell
Seat shell
3d object

Referring to the needs of the customers produced seat shell  with optimized mechanical properties. Customized accommodations are realized by innovative additive manufacturing techniques in a short space of time. The possibility to create a complex geometry and the huge range of different materials result in a technological optimized part which generates an added value for customers.
Further weight- and mechanical load-optimized versions are available:
- seat shell with a comb structure
- seat shell with a grid structure
Seat shells are manufacturable for all different types of vehicles.
After finishing the construction the part is available in a short time.

Details
Description
Dimensions
430X55X420
Weight
0.92 kg
Import Code Number
94019080
Country of Origin
BE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Polyamide PA 2200
If you want to buy this product or to receive more information please log in