AM filler neck

A2V00002387300

AM filler neck
AM filler neck
AM filler neck
AM filler neck
AM filler neck
AM filler neck

Referring to the needs of the customers produced filling device welded with optimized mechanical properties. Customized accommodations are realized by innovative additive manufacturing techniques in a short space of time. The possibility to create a complex geometry and the huge range of different materials result in a technological optimized part which generates an added value for customers.
By additive manufacturing technquies weldseams and potential resulting breaking points can be avoided.
After finishing the construction the part is available in a short time.

Details
Description
Dimensions
201X173,6X134
Weight
0.614 kg
Predecessor
A2V00105722560
Import Code Number
86079980
Country of Origin
BE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-Al Si10Mg - EN AW-4046 - EN 573-3
If you want to buy this product or to receive more information please log in