TGS Spezialwerkzeuge GmbH

Zusätzliche Informationen

  • Umsatzsteuer-Id: DE812837224
  • Handelsregisternummer: HR B 3942

Geschäftsbedingungen

  • Widerrufsrecht/Rückgaberecht: Cancellation policy: You have the right to cancel the order by letter, fax or email, without stating a reason within two weeks after receipt of goods. The right to cancellation does not require a reason to be stated. The cancellation should to be sent to the following address: TGS Spezialwerkzeuge GmbH Große Brenne. 17 58099 Hagen Email: info@t-g-s.de Fax: 02331- 597/800800 In order to keep within the time period it is sufficient to send off the letter of cancellation or the goods in time. Goods should be returned to the following address: TGS Spezialwerkzeuge GmbH Große Brenne. 17 58099 Hagen Excluded from the cancellation policy are all contracts or orders in which the product has been custom made or printed according to customer’s specifications. The legal warranty remains unchanged. If the customer uses the product, it must be paid for. A reduction of value due to contractual use of the product is not taken into account hereby. In case of an entitlement to cancellation, we will refund the full price (if this has been paid) within 30 days. Complaints: Customers are not entitled to return goods that have been damaged through incorrectly use or incorrectly strained
  • Zahlungsbedingungen: Innerhalb 8 Tagen 2% Skonto, 30 Tage netto